IESNA:LM-63-2002 
[TEST]P981040
[MORE]TEST IS SCALED FROM ( FO44195.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-940-15L-WD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, WIDE FLOOD OPTIC
[MORE]1500 LUMENS
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1549
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 13.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
1563 1574.5 1602.6 1623.2 1630.7 1634.3 1637.3 1642.5 1656.9 1681.6
1709.8 1730 1734.4 1730 1729 1729.9 1722.7 1702.8 1676.2 1659.5
1635.5 1600.2 1555.9 1501.7 1446 1390.2 1323.7 1241.3 1143.9 1021.9
890.6 761.5 645.6 544.3 449.8 356.9 277.6 218.6 176.3 141.9
110.8 87.2 69.1 52.7 37 26.1 21.1 19 17.5 16.2
15 13.8 12.7 11.8 11 10.8 10.7 10.4 9.8 8.9
7.2 5.8 5.3 5.3 5 4.6 4.4 4.3 4.1 3.5
2.9 2.6 2.5 2.4 2.4 2.3 2.3 2.3 2.2 2.2
2 2 1.8 1.7 1.4 1.1 0.6 0.2 0.1 0.1
0
